Menu Search

Latch and Lock Key - Material - Zinc Alloy ; Key Type - 9.0 mm Triangle ; ; Finish - Chrome-Plated

Chrome Plated Zinc Alloy 9 mm Triangle Key is made to fit Essentra 9 mm Triangle locks.
Item code:

26739

381 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $1.44
10 + $1.31
Standard pack: 1

Order in multiple of 1

Total price:

$1.44

1 x $1.44

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Material Zinc Alloy
Key Type 9.0 mm Triangle Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us