Menu Search

Latch and Lock Key - Material - Nylon ; Key Type - 9.0 mm Triangle Key ; ; Finish - No Finish

Black Plastic Nylon 9 mm Triangle Key is made to fit Essentra 9mm Triangle locks.
Item code:

16939

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $1.36
10 + $1.20
Standard pack: 1

Order in multiple of 1

Total price:

$1.36

1 x $1.36

Specifications

Imperial
Metric
SKU attributes
Color Black
Finish No Finish
Material Nylon
Key Type 9.0 mm Triangle Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us