Quantity | Unit price |
---|---|
100 - 4999 | $0.6891 |
5000 - 9999 | $0.6554 |
10000 - 14999 | $0.6204 |
15000 - 19999 | $0.5854 |
20000 + | $0.5518 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Uncoated |
---|---|
Color | Black |
Hole Type | No Screw Hole |
Material | Nylon |
Cable Bundle Diameter Range | 80.0 mm |
Cable Bundle Diameter Range | 3.15 in |
Maximum Cable Bundle Diameter | 80.0 mm |
Maximum Cable Bundle Diameter | 3.15 in |
Overall Length | 300.0 mm |
Overall Length | 11.811 in |
Full Material | Nylon 6/6 |
Special Features | UV-Resistant |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue