Quantity | Unit price |
---|---|
1 - 9 | $13.92 |
10 - 24 | $12.12 |
25 - 49 | $11.66 |
50 - 99 | $11.35 |
100 + | $10.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 104.4 °C |
---|---|
Maximum Operating Temperature | 220 °F |
Minimum Operating Temperature | -17.8 °C |
Minimum Operating Temperature | 0 °F |
Operating Temperature Range | -17.8 - 104.4 °C |
Operating Temperature Range | 0 - 220 °F |
Overall Width | 19.1 mm |
Overall Width | 0.750 in |
Roll Length | 4.6 m |
Roll Length | 15 ft |
Coating | Uncoated |
Color | Gray |
Full Material | Low-Density Polyethylene;Nylon |
Hole Type | No Screw Hole |
Material | LDPE;Nylon |
Type | Roll, Standard |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue