Quantity | Unit price |
---|---|
100 - 9999 | $5.4246 |
10000 - 24999 | $2.0888 |
25000 + | $1.9148 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 50.8 mm |
---|---|
Base Length | 2.000 in |
Coating | Uncoated |
Color | Black |
Full Material | Hook & Loop |
Hole Type | No Screw Hole |
Material | Hook & Loop |
Special Features | Maximum Bundle needs .50" Overlap |
Type | Adhesive Clamp |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue