Quantity | Unit price |
---|---|
10 - 99 | $5.1374 |
100 - 999 | $4.4971 |
1000 - 2499 | $4.3185 |
2500 - 4999 | $4.1993 |
5000 - 9999 | $4.0354 |
10000 + | $3.8866 |
Overall Length | 558.8 mm |
---|---|
Overall Length | 22.000 in |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Coating | Uncoated |
Color | Black |
Full Material | Nylon Woven Hook & Loop & Metal |
Hole Type | No Screw Hole |
Material | Nylon |
Type | Cinch Strap, Metal Buckle |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue