Quantity | Unit price |
---|---|
1 - 5 | $26.3249 |
6 - 11 | $11.9742 |
12 - 24 | $8.3865 |
25 - 124 | $4.7836 |
125 - 249 | $4.4505 |
250 - 499 | $4.269 |
500 + | $4.0722 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Yellow |
Minimum Taper Diameter | 54 mm |
Minimum Taper Diameter | 2.125 in |
Maximum Taper Diameter | 63.5 mm |
Maximum Taper Diameter | 2.500 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue