Quantity | Unit price |
---|---|
1 - 24 | $7.2522 |
25 - 49 | $3.2952 |
50 - 99 | $2.3096 |
100 - 499 | $1.3181 |
500 - 999 | $1.2256 |
1000 - 1999 | $1.1733 |
2000 + | $1.1196 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 26 mm |
Minimum Taper Diameter | 1.024 in |
Maximum Taper Diameter | 32 mm |
Maximum Taper Diameter | 1.260 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue