Quantity | Unit price |
---|---|
1 - 24 | $2.5714 |
25 - 49 | $1.1718 |
50 - 99 | $0.8192 |
100 - 499 | $0.4681 |
500 - 999 | $0.4359 |
1000 - 1999 | $0.4174 |
2000 + | $0.3989 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Compatible Thread Standard | Metric |
Minimum Taper Diameter | 16 mm |
Minimum Taper Diameter | 0.630 in |
Maximum Taper Diameter | 20 mm |
Maximum Taper Diameter | 0.787 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue