Quantity | Unit price |
---|---|
1 - 24 | $2.5735 |
25 - 49 | $1.1732 |
50 - 99 | $0.8205 |
100 - 499 | $0.4693 |
500 - 999 | $0.4375 |
1000 - 1999 | $0.4178 |
2000 + | $0.3998 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Gray |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 14.3 mm |
Minimum Taper Diameter | 0.562 in |
Maximum Taper Diameter | 19 mm |
Maximum Taper Diameter | 0.748 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue