Quantity | Unit price |
---|---|
1 - 49 | $5.9588 |
50 - 99 | $2.7101 |
100 - 199 | $1.894 |
200 - 999 | $1.0809 |
1000 - 1999 | $1.004 |
2000 - 3999 | $0.9609 |
4000 + | $0.9178 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Minimum Taper Diameter | 13.7 mm |
Minimum Taper Diameter | 0.538 in |
Maximum Taper Diameter | 20.2 mm |
Maximum Taper Diameter | 0.797 in |
Overall Height | 25 mm |
Overall Height | 0.984 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue