Quantity | Unit price |
---|---|
1 - 249 | $0.4936 |
250 - 499 | $0.2257 |
500 - 999 | $0.1574 |
1000 - 4999 | $0.09 |
5000 - 9999 | $0.0839 |
10000 + | $0.0802 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Blue |
Compatible Thread Standard | Metric |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 4.7 mm |
Minimum Taper Diameter | 0.187 in |
Maximum Taper Diameter | 8.7 mm |
Maximum Taper Diameter | 0.343 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue