Quantity | Unit price |
---|---|
1 - 4 | $59.4343 |
5 - 9 | $27.0227 |
10 - 19 | $18.9081 |
20 - 99 | $10.809 |
100 - 199 | $10.0391 |
200 - 399 | $9.6081 |
400 + | $9.177 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 83 mm |
Minimum Taper Diameter | 3.267 in |
Maximum Taper Diameter | 103 mm |
Maximum Taper Diameter | 4.055 in |
Overall Height | 39 mm |
Overall Height | 1.535 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue