Quantity | Unit price |
---|---|
500 - 999 | $0.2741 |
1000 - 4999 | $0.2467 |
5000 - 9999 | $0.2221 |
10000 + | $0.1998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 16.0 mm |
---|---|
Distance Across Flats | 0.63 in |
Head Height | 7.0 mm |
Head Height | 0.276 in |
Pitch/TPI | 1.5 mm |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Thread Size | M10 |
Color | Natural |
Material | PA |
Full Material | Polyamide 6.6 |
Drive Type | Hexagonal Drive |
Head Type | Hexagonal Head |
Screw Type | Part Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue