Menu Search

Natural Nylon Unslotted Drive Fully Threaded Screw Cap Screw - M8; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 12.7-13.0 mm | NaN in; Head Height 6.0 mm | 0.236 in

Nylon 6/6 M8 Hex Head Cap Screw with a long thread
Item code:

50M080125J016

7500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.2409
1000 - 4999 $0.2168
5000 - 9999 $0.1951
10000 + $0.1756
Standard pack: 500

Order in multiple of 500

Total price:

$120.45

500 x $0.2409

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 0.236 in
Pitch/TPI 1.2 mm
Thread Length 0.63 in
Thread Size M8
Color Natural
Material Nylon
Full Material Nylon 6/6
Drive Type Unslotted Drive
Head Type Non-Releasable Head
Screw Type Fully Threaded Screw

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us