Quantity | Unit price |
---|---|
250 - 999 | $0.4908 |
1000 - 4999 | $0.4417 |
5000 - 9999 | $0.3975 |
10000 + | $0.3578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 23.8 mm |
---|---|
Distance Across Flats | 0.937 in |
Head Height | 10.4 mm |
Head Height | 0.411 in |
Pitch/TPI | 11 TPI |
Thread Length | 12.7 mm |
Thread Length | 0.500 in |
Thread Size | 5/8-11 |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Unslotted Drive |
Head Type | Knurled Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue