Menu Search

T-Handle Latch - ; ; ; Finish - Black Powder-Coated

Cam Latches are 'T' Handle designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches come with standard key locking technology and come Zinc Alloy with Black Powder Coated finish.
Item code:

110120700

117 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $17.09
10 + $14.89
Standard pack: 1

Order in multiple of 1

Total price:

$17.09

1 x $17.09

Specifications

Imperial
Metric
SKU attributes
Handle Length 2.913 in
Color Silver
Finish Black Powder-Coated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us