Menu Search

T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

This item has a Handle Type of with a style
Item code:

2114000

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $74.51
10 + $60.96
Standard pack: 1

Order in multiple of 1

Total price:

$74.51

1 x $74.51

Specifications

Imperial
Metric
SKU attributes
Color
Finish
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us