Quantity | Unit price |
---|---|
1 - 49 | $0.7736 |
50 - 999 | $0.3786 |
1000 - 1999 | $0.1893 |
2000 - 4999 | $0.1204 |
5000 - 9999 | $0.0861 |
10000 - 29999 | $0.0687 |
30000 + | $0.0653 |
Compatible Hole Diameter | 6.4 mm |
---|---|
Compatible Hole Diameter | 0.250 in |
Hole Diameter | 6.4 mm |
Hole Diameter | 0.250 in |
Inside Diameter | 4 mm |
Inside Diameter | 0.156 in |
Overall Diameter | 9.5 mm |
Overall Diameter | 0.375 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue