Quantity | Unit price |
---|---|
1 - 24 | $13.2266 |
25 - 99 | $6.4671 |
100 - 149 | $3.2335 |
150 - 499 | $2.0634 |
500 - 999 | $1.1765 |
1000 - 1499 | $1.1179 |
1500 - 2999 | $1.0595 |
3000 + | $0.9997 |
Compatible Hole Diameter | 50.8 mm |
---|---|
Compatible Hole Diameter | 2.000 in |
Hole Diameter | 50.8 mm |
Hole Diameter | 2.000 in |
Inside Diameter | 44.5 mm |
Inside Diameter | 1.750 in |
Overall Diameter | 63.5 mm |
Overall Diameter | 2.500 in |
Overall Height | 13.5 mm |
Overall Height | 0.531 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue