Quantity | Unit price |
---|---|
1 - 24 | $8.8074 |
25 - 124 | $4.3266 |
125 - 249 | $2.1557 |
250 - 499 | $1.3719 |
500 - 1499 | $0.7838 |
1500 - 2499 | $0.7452 |
2500 - 3499 | $0.7053 |
3500 + | $0.6643 |
Compatible Hole Diameter | 38.1 mm |
---|---|
Compatible Hole Diameter | 1.500 in |
Hole Diameter | 38.1 mm |
Hole Diameter | 1.500 in |
Inside Diameter | 31.8 mm |
Inside Diameter | 1.250 in |
Overall Diameter | 50.8 mm |
Overall Diameter | 2.000 in |
Overall Height | 13.1 mm |
Overall Height | 0.516 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue