Quantity | Unit price |
---|---|
1 - 24 | $27.5923 |
25 - 249 | $13.5037 |
250 - 299 | $6.7442 |
300 - 549 | $4.2805 |
550 - 1649 | $2.4482 |
1650 - 2749 | $2.3405 |
2750 - 3849 | $2.2019 |
3850 + | $2.0934 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.875 in |
Overall Diameter | 39.7 mm |
Overall Diameter | 1.562 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue