Quantity | Unit price |
---|---|
1 - 49 | $9.0845 |
50 - 249 | $4.45 |
250 - 549 | $2.2173 |
550 - 1099 | $1.4135 |
1100 - 3299 | $0.8084 |
3300 - 5499 | $0.7684 |
5500 - 7699 | $0.7268 |
7700 + | $0.6871 |
Compatible Hole Diameter | 25.4 mm |
---|---|
Compatible Hole Diameter | 1.000 in |
Hole Diameter | 25.4 mm |
Hole Diameter | 1.000 in |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.500 in |
Overall Diameter | 34.9 mm |
Overall Diameter | 1.375 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Panel Thickness | 6.8 mm |
Panel Thickness | 0.266 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue