Quantity | Unit price |
---|---|
1 - 49 | $1.4505 |
50 - 499 | $0.7083 |
500 - 1249 | $0.3557 |
1250 - 2499 | $0.2248 |
2500 - 4999 | $0.1617 |
5000 - 14999 | $0.1289 |
15000 - 24999 | $0.1226 |
25000 + | $0.116 |
Compatible Hole Diameter | 9.5 mm |
---|---|
Compatible Hole Diameter | 0.375 in |
Hole Diameter | 9.5 mm |
Hole Diameter | 0.375 in |
Inside Diameter | 6.4 mm |
Inside Diameter | 0.250 in |
Overall Diameter | 12.7 mm |
Overall Diameter | 0.500 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue