Quantity | Unit price |
---|---|
1 - 24 | $6.4824 |
25 - 249 | $3.172 |
250 - 499 | $1.5861 |
500 - 999 | $1.0086 |
1000 - 2999 | $0.5758 |
3000 - 4999 | $0.5467 |
5000 - 9999 | $0.5189 |
10000 + | $0.4926 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.875 in |
Overall Diameter | 41.3 mm |
Overall Diameter | 1.625 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue