Quantity | Unit price |
---|---|
1 - 49 | $3.7262 |
50 - 249 | $1.8169 |
250 - 499 | $0.91 |
500 - 749 | $0.579 |
750 - 1499 | $0.4142 |
1500 - 4499 | $0.3311 |
4500 - 7499 | $0.3157 |
7500 + | $0.298 |
Compatible Hole Diameter | 25.4 mm |
---|---|
Compatible Hole Diameter | 1.000 in |
Hole Diameter | 25.4 mm |
Hole Diameter | 1.000 in |
Inside Diameter | 17.5 mm |
Inside Diameter | 0.688 in |
Overall Diameter | 33.4 mm |
Overall Diameter | 1.313 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue