Quantity | Unit price |
---|---|
1 - 49 | $2.1096 |
50 - 499 | $1.0348 |
500 - 599 | $0.5189 |
600 - 1199 | $0.3296 |
1200 - 2399 | $0.2355 |
2400 - 7199 | $0.1894 |
7200 - 11999 | $0.1786 |
12000 + | $0.1691 |
Compatible Hole Diameter | 22.2 mm |
---|---|
Compatible Hole Diameter | 0.875 in |
Hole Diameter | 22.2 mm |
Hole Diameter | 0.875 in |
Inside Diameter | 15.9 mm |
Inside Diameter | 0.625 in |
Overall Diameter | 28.6 mm |
Overall Diameter | 1.125 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue