Quantity | Unit price |
---|---|
1 - 24 | $10.1623 |
25 - 99 | $4.9734 |
100 - 199 | $2.4791 |
200 - 399 | $1.5861 |
400 - 1199 | $0.904 |
1200 - 1999 | $0.8577 |
2000 + | $0.8131 |
Compatible Hole Diameter | 44.5 mm |
---|---|
Compatible Hole Diameter | 1.750 in |
Hole Diameter | 44.5 mm |
Hole Diameter | 1.750 in |
Inside Diameter | 38.1 mm |
Inside Diameter | 1.500 in |
Overall Diameter | 54 mm |
Overall Diameter | 2.125 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue