Quantity | Unit price |
---|---|
1 - 24 | $7.8528 |
25 - 249 | $3.8341 |
250 - 499 | $1.9247 |
500 - 999 | $1.2227 |
1000 - 4999 | $0.6976 |
5000 + | $0.6622 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.875 in |
Overall Diameter | 41.3 mm |
Overall Diameter | 1.625 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue