Quantity | Unit price |
---|---|
1 - 49 | $4.0495 |
50 - 249 | $1.9863 |
250 - 599 | $0.9887 |
600 - 1199 | $0.6282 |
1200 - 3599 | $0.3604 |
3600 - 5999 | $0.3418 |
6000 + | $0.3233 |
Compatible Hole Diameter | 25.4 mm |
---|---|
Compatible Hole Diameter | 1.000 in |
Hole Diameter | 25.4 mm |
Hole Diameter | 1.000 in |
Inside Diameter | 17.5 mm |
Inside Diameter | 0.688 in |
Overall Diameter | 33.4 mm |
Overall Diameter | 1.313 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue