Quantity | Unit price |
---|---|
1 - 24 | $8.4688 |
25 - 249 | $4.1419 |
250 - 499 | $2.0634 |
500 - 999 | $1.3181 |
1000 - 2999 | $0.7529 |
3000 - 4999 | $0.7145 |
5000 + | $0.679 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1.000 in |
Overall Diameter | 38.1 mm |
Overall Diameter | 1.500 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue