Quantity | Unit price |
---|---|
1 - 49 | $0.8377 |
50 - 999 | $0.4096 |
1000 - 2999 | $0.2049 |
3000 - 5999 | $0.1304 |
6000 - 11999 | $0.0932 |
12000 - 35999 | $0.0746 |
36000 + | $0.0707 |
Compatible Hole Diameter | 6.4 mm |
---|---|
Compatible Hole Diameter | 0.250 in |
Hole Diameter | 6.4 mm |
Hole Diameter | 0.250 in |
Inside Diameter | 4 mm |
Inside Diameter | 0.156 in |
Overall Diameter | 9.5 mm |
Overall Diameter | 0.375 in |
Overall Height | 4.8 mm |
Overall Height | 0.188 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue