Quantity | Unit price |
---|---|
1 - 9 | $540.99 |
10 - 24 | $519.33 |
25 + | $499.38 |
Compatible Panel Thickness Range | 5.3 - 6.8 mm |
---|---|
Compatible Panel Thickness Range | 0.209 - 0.267 in |
Maximum Compatible Panel Thickness | 6.8 mm |
Maximum Compatible Panel Thickness | 0.267 in |
Minimum Compatible Panel Thickness | 5.3 mm |
Minimum Compatible Panel Thickness | 0.209 in |
Overall Height | 13 mm |
Overall Height | 0.512 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Color | Black |
Full Material | Soft PVC |
Material | PVC |
Shape | Unserrated |
Type | Flexible |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue