Quantity | Unit price |
---|---|
1000 - 9999 | $0.5271 |
10000 - 24999 | $0.4791 |
25000 + | $0.4391 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Fuse Diameter | 5.0 mm |
---|---|
Compatible Fuse Diameter | 0.197 in |
Compatible Fuse Length | 20.0 mm |
Compatible Fuse Length | 0.787 in |
Inside Depth | 6.4 mm |
Inside Depth | 0.252 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Overall Width | 9.1 mm |
Overall Width | 0.358 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue