Quantity | Unit price |
---|---|
20 + | $6.85 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 230.0 mm |
---|---|
Closed Length | 9.055 in |
Extended Length | 458.0 mm |
Extended Length | 18.031 in |
Number of Positions | 1 |
Screw Hole Diameter | 6.5 mm |
Screw Hole Diameter | 0.256 in |
Distance Between Fixing Holes | 100.0 mm |
Distance Between Fixing Holes | 3.937 in |
Thickness | 4.0 mm |
Thickness | 0.157 in |
Type | Reversible |
Mounting Orientation | Universal |
Finish | Zinc-Plated |
Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue