Quantity | Unit price |
---|---|
1 - 9 | $205.43 |
10 - 19 | $194.71 |
20 - 29 | $184.00 |
30 - 39 | $174.72 |
40 + | $164.01 |
Compatible Diameter Range | 101.6 - 114.3 mm |
---|---|
Compatible Diameter Range | 4.000 - 4.500 in |
Maximum Compatible Diameter | 114.3 mm |
Maximum Compatible Diameter | 4.500 in |
Minimum Compatible Diameter | 101.6 mm |
Minimum Compatible Diameter | 4.000 in |
Roll Length | 25 m |
Roll Length | 82.0 ft |
Color | Yellow |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue