Quantity | Unit price |
---|---|
1 - 99 | $10.309 |
100 - 199 | $5.147 |
200 - 999 | $2.0587 |
1000 - 9999 | $0.9159 |
10000 - 19999 | $0.8705 |
20000 + | $0.8235 |
Inside Diameter | 25 mm |
---|---|
Inside Diameter | 0.984 in |
Inside Height | 34.5 mm |
Inside Height | 1.358 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue