Quantity | Unit price |
---|---|
1 - 129 | $7.4479 |
130 - 259 | $3.724 |
260 - 1299 | $1.4911 |
1300 - 12999 | $0.6616 |
13000 - 25999 | $0.6297 |
26000 + | $0.5964 |
Inside Diameter | 21 mm |
---|---|
Inside Diameter | 0.827 in |
Inside Height | 34.5 mm |
Inside Height | 1.358 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue