Quantity | Unit price |
---|---|
1 - 199 | $5.8888 |
200 - 399 | $2.9369 |
400 - 1999 | $1.1778 |
2000 - 19999 | $0.5238 |
20000 - 39999 | $0.4966 |
40000 + | $0.4724 |
Inside Diameter | 18 mm |
---|---|
Inside Diameter | 0.709 in |
Inside Height | 28.5 mm |
Inside Height | 1.122 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue