Quantity | Unit price |
---|---|
500 - 1999 | $0.2119 |
2000 - 8999 | $0.0848 |
9000 - 35999 | $0.0385 |
36000 + | $0.0366 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | NPT |
Compatible Thread Sizes (All) | 1/4 |
Outside Diameter | 20.6 mm |
Outside Diameter | 0.811 in |
Height Under Flange | 13.5 mm |
Height Under Flange | 0.530 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue