Quantity | Unit price |
---|---|
200 - 999 | $0.6994 |
1000 - 4999 | $0.2798 |
5000 - 19999 | $0.1272 |
20000 + | $0.1208 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M14 |
Outside Diameter | 21.5 mm |
Outside Diameter | 0.846 in |
Inside Diameter | 13.7 mm |
Inside Diameter | 0.539 in |
Height Under Flange | 21.5 mm |
Height Under Flange | 0.846 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue