Quantity | Unit price |
---|---|
100 - 499 | $0.2309 |
500 - 4249 | $0.0924 |
4250 - 16999 | $0.042 |
17000 + | $0.0399 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 7/16 |
Outside Diameter | 12.5 mm |
Outside Diameter | 0.492 in |
Inside Diameter | 10.87 mm |
Inside Diameter | 0.428 in |
Height Under Flange | 15 mm |
Height Under Flange | 0.590 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue