Quantity | Unit price |
---|---|
1000 - 1999 | $0.147 |
2000 - 4999 | $0.136 |
5000 - 9999 | $0.136 |
10000 + | $0.119 |
Classification | Indicative Seal |
---|---|
Seal Type | Double Locking Seal |
Type | TwinLock |
Locking Mechanism | Acetal (POM) Locking Jaw |
Removability | Manual removal - no tool required |
Strap Material | Polypropylene |
Color | Blue |
Tag Width | 12.0 mm |
Tag Width | 0.472 in |
Strap Thickness | 1.3 mm |
Strap Thickness | 0.051 in |
Overall Length | 206.0 mm |
Overall Length | 8.11 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue