Quantity | Unit price |
---|---|
1 - 2 | $410.23 |
3 - 4 | $400.62 |
5 - 9 | $389.66 |
10 + | $377.29 |
Inside Diameter | 31.8 mm |
---|---|
Inside Diameter | 1.250 in |
Roll Length | 15.2 m |
Roll Length | 50 ft |
Color | Red |
Full Material | Silicone Rubber & Knitted High Bulk Glass Fiber |
Inner Material | Glass Fiber |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue