Quantity | Unit price |
---|
Inside Diameter | 7.9 mm |
---|---|
Inside Diameter | 0.312 in |
Roll Length | 19.8 m |
Roll Length | 65 ft |
Color | Red |
Full Material | Silicone Rubber;Fibreglass;Polyamide |
Inner Material | Fibreglass |
Material | Silicone Rubber;Fibreglass;PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue