Quantity | Unit price |
---|---|
1 - 4 | $205.85 |
5 - 9 | $194.74 |
10 - 24 | $180.12 |
25 + | $160.12 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 16.0 mm |
---|---|
Inside Diameter | 0.63 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Color | Silver |
Full Material | Silicone Rubber & Knitted High Bulk Glass Fiber |
Inner Material | Knitted High Bulk Glass Fiber |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue