Quantity | Unit price |
---|---|
1 - 9 | $3.9208 |
10 - 19 | $1.9528 |
20 - 99 | $0.7828 |
100 - 999 | $0.3482 |
1000 - 1999 | $0.3376 |
2000 - 2999 | $0.3301 |
3000 + | $0.324 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push-Fit |
Overall Height | 34 mm |
Overall Height | 1.339 in |
Inside Diameter | 1.5 mm |
Inside Diameter | 0.059 in |
Minimum Compatible Stud Size | 28 mm |
Minimum Compatible Stud Size | 1.102 in |
Maximum Compatible Stud Size | 30 mm |
Maximum Compatible Stud Size | 1.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue