Menu Search

Fiber Clips - 6-Slot - 3.4mm, 2.9mm

In stock

6-slot fiber clips are designed to hold six 3.4 mm or 2.9 mm diameter fibers.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Hole Diameter Mounting Method View
EFA04-71-P01 $3.8946 - $4.4257 1300 In stock
0.134 in
Clip On
EFA04-71-002 $2.5219 - $2.8658 300 In stock
0.134 in
Push In
EFA04-71-001 $2.5219 - $2.8658 100 In stock
0.114 in
Push In
Fiber Clip - Clip On ; Hole Diameter 3.4 mm | 0.134 in ; Overall Height 5.5 mm | 0.217 in ; Style 1

EFA04-71-P01

Price Range
$4.4257 - $3.8946

Stock Levels
1300 In stock
Attributes
  • Overall Height
    0.217 in
  • Overall Length
    3.409 in
  • Overall Width
    1.063 in
  • Color
    Black
  • Full Material
    Polyamide 6
Fiber Clip - Clip On ; Hole Diameter 3.4 mm | 0.134 in ; Overall Height 5.5 mm | 0.217 in ; Style 2

EFA04-71-002

Price Range
$2.8658 - $2.5219

Stock Levels
300 In stock
Attributes
  • Overall Height
    0.217 in
  • Overall Length
    3.409 in
  • Overall Width
    1.063 in
  • Color
    Black
  • Full Material
    Polyamide 6
Fiber Clip - Clip On ; Hole Diameter 2.9 mm | 0.114 in ; Overall Height 5.5 mm | 0.217 in ; Style 1

EFA04-71-001

Price Range
$2.8658 - $2.5219

Stock Levels
100 In stock
Attributes
  • Overall Height
    0.217 in
  • Overall Length
    3.409 in
  • Overall Width
    1.063 in
  • Color
    Black
  • Full Material
    Polyamide 6