Menu Search

Fiber Clips - 4-Slot, 3mm, Adhesive Mount

In stock

Adhesive-based clip holds up to four 3 mm fibers. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
OFHB3-4-19A-RT $0.2997 - $0.3598 3000 In stock
Fiber Clip - Adhesive ; ; Overall Height 5.9 mm | 0.232 in ;

OFHB3-4-19A-RT

Price Range
$0.3598 - $0.2997

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.264 in
  • Overall Length
    0.866 in
  • Overall Width
    0.374 in
  • Color
    Natural
  • Full Material
    Nylon 6/6