Menu Search

Fiber Clips - 3-Slot, 6 Cables, 3mm, Adhesive Mount

In stock

Holds up to six 3 mm fibers. Side brackets allow multiple clips to be connected with each other. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
11000 In stock
Fiber Clip - Adhesive ; ; Overall Height 7.6 mm | 0.299 in ;

OFEB-3-19


Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.331 in
  • Overall Length
    0.811 in
  • Overall Width
    0.299 in
  • Color
    Natural
  • Full Material
    Nylon 6/6